IESNA:LM-63-2002
[TEST]P1203839
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-827-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17537
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2005.4 1974.7 1995.1 2035.1 2079.8 2124.4 2166.3 2198.8 2228.6 2270.5
2332.8 2433.2 2574.6 2742 3001.6 3431.3 3915.9 4490.7 5196.7 5910.1
6668.2 7259.7 7629.9 7898.7 8001.1 8040.1 8177.8 8450.3 8443.8 7685.7
5765.9 2465.8 645.5 266.9 99.5 27.9 0
2005.4 1985.8 2006.3 2046.3 2091 2135.6 2175.6 2208.1 2237.9 2277.9
2338.4 2437.9 2577.4 2741.1 2991.3 3399.7 3875.9 4434 5121.3 5928.7
6681.2 7261.6 7625.3 7884.8 7992.7 8055.9 8206.6 8479.1 8435.4 7618.8
5587.3 2286.3 644.6 260.4 98.6 27 0
2005.4 1983.1 2000.7 2037.9 2080.7 2121.6 2157.9 2182.1 2204.4 2237
2288.1 2371.9 2493.7 2641.6 2863 3222 3680.6 4223.8 4823.7 5505.5
6183.6 6799.3 7230.9 7528.5 7730.4 7928.5 8180.6 8490.3 8632.6 8084.8
6410.5 3256.4 984.1 361.8 175.8 38.1 0
2005.4 1979.3 1996.1 2029.6 2065.8 2101.2 2133.7 2150.5 2161.6 2178.4
2210 2265.8 2353.3 2459.3 2608.1 2851.8 3185.7 3579.2 4022.9 4530.7
5093.4 5682.2 6239.4 6718.4 7132.3 7533.2 8057.8 8685.6 9185.1 9179.5
8272.7 6124 2776.5 1079.9 373 129.3 0
2005.4 1979.3 1992.4 2022.1 2053.7 2085.4 2117 2134.7 2143 2151.4
2179.3 2219.3 2287.2 2364.4 2451.8 2582.1 2777.4 3024.8 3336.4 3710.3
4134.5 4576.3 5084.1 5625.5 6194.7 6804 7492.3 8333.1 9386 10262.2
10408.3 9315.3 6335.2 3095.5 1092 266 0
2005.4 1980.3 1991.4 2018.4 2049.1 2082.6 2112.3 2132.8 2143 2153.3
2184.9 2228.6 2291.9 2359.8 2423 2508.6 2659.3 2853.7 3108.5 3422.9
3778.2 4168.9 4579.1 5063.7 5599.4 6192.9 6887.7 7753.6 8952.6 10204.6
10915.2 10203.6 7535.1 4228.4 1744 403.7 0
2005.4 1979.3 1988.6 2014.7 2045.4 2077.9 2107.7 2130 2144 2160.7
2191.4 2237.9 2293.7 2343.9 2385.8 2453.7 2570.9 2720.7 2930.9 3194.1
3489.9 3808.9 4162.4 4562.3 5023.7 5530.6 6203.1 7042.1 8173.1 9554.4
10432.4 9626.9 6610.5 3450.8 1262.2 215.8 0
2005.4 1985.8 1987.7 2009.1 2039.8 2076.1 2110.5 2139.3 2163.5 2180.2
2200.7 2231.4 2266.7 2290.9 2317.9 2361.6 2423.9 2503 2623 2803.4
3005.3 3236 3498.3 3795.9 4128.9 4527 5000.4 5590.1 6315.6 7251.4
7831.8 6832.8 4412.6 1968.2 503.2 82.8 0
2005.4 1992.4 1991.4 2006.3 2036.1 2075.1 2115.1 2152.3 2182.1 2203.5
2223 2241.6 2247.2 2245.4 2254.7 2275.1 2308.6 2357.9 2433.2 2543
2695.5 2872.3 3088.1 3342.9 3632.2 3957.7 4313.1 4728.8 5224.6 5652.5
5551.1 4431.2 2531.8 914.3 227.9 64.2 0
2005.4 1998.9 1999.8 2011 2038.9 2074.2 2120.7 2166.3 2202.6 2231.4
2255.6 2269.5 2269.5 2264.9 2260.2 2258.4 2266.7 2293.7 2345.8 2429.5
2548.6 2706.7 2892.7 3114.1 3375.5 3671.3 3988.4 4317.7 4591.2 4624.7
4086.1 2702.1 965.5 261.4 127.4 50.2 0
2005.4 2009.1 2013.8 2030.5 2060.3 2095.6 2144.9 2196.1 2243.5 2288.1
2331.9 2367.2 2392.3 2414.6 2434.2 2457.4 2491.8 2538.3 2608.1 2720.7
2889 3113.2 3395 3766.1 4243.3 4746.5 5272 5667.3 5717.6 4961.4
3452.7 1695.6 467.9 155.3 69.8 20.5 0
2005.4 2011.9 2020.3 2038.9 2071.4 2112.3 2165.4 2223 2278.8 2336.5
2399.8 2461.1 2522.5 2584.9 2655.5 2747.6 2862 3010.9 3204.3 3451.7
3760.6 4112.1 4502.8 4969.7 5480.4 5939.9 6213.3 6165 5618 4379.1
2668.6 1268.7 428.8 149.8 58.6 12.1 0
2005.4 2016.5 2030.5 2055.6 2093.7 2140.2 2201.6 2271.4 2338.4 2416.5
2505.8 2609 2727.2 2864.8 3034.1 3249 3507.6 3796.8 4097.3 4401.4
4697.2 4968.8 5219.9 5490.6 5770.6 5954.7 5926.8 5600.4 4883.2 3590.3
2111.4 914.3 339.5 137.7 55.8 13 0
2005.4 2024.9 2051.9 2091.9 2144.9 2207.2 2287.2 2379.3 2492.8 2635.1
2821.1 3044.3 3290.8 3574.5 3843.3 4080.5 4261.9 4389.3 4468.4 4520.5
4567 4586.5 4536.3 4434 4254.5 3901 3311.3 2502.1 1631.5 933.9
504.1 287.4 181.4 115.3 64.2 15.8 0
2005.4 2031.4 2073.3 2128.2 2196.1 2277.9 2382.1 2522.5 2701.1 2926.2
3174.6 3411.7 3619.2 3768.9 3850.8 3871.2 3838.7 3755 3612.7 3397.8
3113.2 2759.7 2325.3 1840.7 1398.9 1071.5 843.6 671.6 535.8 433.4
341.4 266 202.8 134.9 73.5 16.7 0
2005.4 2039.8 2098.4 2168.2 2249.1 2351.4 2490 2676.9 2906.7 3146.7
3353.2 3502 3569.9 3557.8 3476.9 3335.5 3126.2 2835.1 2505.8 2170
1884.5 1662.2 1475.2 1283.6 1085.5 911.5 768.3 650.2 545.1 453
372.1 299.5 228.8 147.9 88.4 27 0
2005.4 2049.1 2121.6 2206.3 2307.7 2432.3 2602.5 2824.8 3063.9 3255.5
3366.2 3387.6 3334.5 3222 3056.4 2813.7 2518.8 2214.7 1957 1775.6
1662.2 1567.3 1445.4 1303.1 1125.5 987.8 874.3 759 657.6 570.2
487.4 398.1 310.7 222.3 136.7 47.4 0
2005.4 2062.1 2148.6 2245.4 2357.9 2497.4 2685.3 2921.6 3142 3266.6
3280.6 3203.4 3081.5 2929.9 2730 2481.6 2210 1971.9 1831.4 1742.2
1617.5 1494.7 1335.7 1196.2 1159.9 1081.8 975.7 870.6 771.1 672.5
574.8 485.5 388.8 293.9 193.5 69.8 0
2005.4 2070.5 2168.2 2278.8 2406.3 2557 2751.4 2969.9 3155 3210.8
3144.8 3010.9 2866.7 2704.8 2511.4 2282.6 2051 1901.2 1848.2 1745.9
1604.5 1412.9 1237.1 1207.3 1159 1080.8 983.2 880.8 781.3 684.6
588.8 501.3 404.6 314.4 203.7 85.6 0
2005.4 2078.9 2184 2305.8 2444.4 2604.4 2804.4 3024.8 3158.8 3132.7
2996.9 2832.3 2687.2 2546.7 2373.7 2169.1 1986.8 1931.9 1871.4 1741.2
1540.3 1292.9 1224.1 1184.1 1152.4 1075.2 984.1 888.3 787.8 688.3
595.3 483.7 367.4 273.5 168.4 67.9 0
2005.4 2084.4 2188.6 2316 2460.2 2625.8 2830.4 3049.9 3161.5 3096.4
2929 2760.7 2611.8 2467.7 2310.5 2140.2 1993.3 1957.9 1874.2 1721.7
1477.1 1273.4 1207.3 1158 1131 1063.1 983.2 890.1 795.3 702.3
612 493 365.5 272.5 135.8 57.7 0
2005.4 2080.7 2190.5 2317 2461.1 2625.8 2828.6 3049 3169 3106.7
2939.2 2769 2620.2 2477.9 2324.4 2160.7 2015.6 1982.1 1892.8 1736.6
1485.4 1279.9 1210.1 1153.4 1123.6 1058.5 983.2 892 799 707.8
613.9 485.5 361.8 259.5 133.9 53 0
